IESNA:LM-63-2002
[TEST]P947045
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2C-735-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 70 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14923
TILT=NONE
52 -1 1 37 73 1 1 0.5 1 0
1 1 100.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
2052 2206.8 2372.9 2539.9 2667.8 2746.2 2793.8 2820.6 2850.1 2884.4
2928.4 2988.3 3069 3164.3 3280 3474.9 3769.4 4160 4642.3 5245.5
6036 6943.6 7909.7 8788.5 9319.6 9049.9 8510.1 7786.9 6918 5882.5
4572.6 3267 2138.3 1243 546.9 169.3 0
2052 2215.1 2402.1 2587.4 2724 2807.1 2846.4 2856.1 2862.5 2868.1
2877.3 2896.8 2932.5 2977.4 3051.4 3205.9 3476.9 3869.7 4381.6 4991.8
5722.7 6564.2 7534.9 8584.4 9636.6 9916.2 9323.2 8560.1 7759 6847.6
5571.5 4199.5 2922.8 1779.3 831.5 265 0
2052 2223.5 2431.4 2634.9 2780.3 2868 2898.9 2891.6 2874.9 2851.9
2826.1 2805.2 2796.2 2790.6 2822.8 2937 3184.4 3579.5 4120.8 4738.1
5409.5 6184.9 7160.1 8380.2 9953.7 10782.4 10136.2 9333.4 8600.1 7812.9
6570.5 5132.1 3707.2 2315.7 1116.2 360.6 0
2052 2235.4 2460.4 2677.7 2830.4 2913.3 2927.3 2892.1 2837.5 2774.4
2708.4 2649.4 2604.3 2573.6 2596.6 2731.4 3031.5 3491.5 4082 4730.2
5410.8 6146.5 7010.6 8080.3 9581.3 10740.5 10297.1 9408.8 8633.8 7837.1
6660.2 5260.4 3866.8 2493.9 1267.8 445.2 0
2052 2247.3 2489.5 2720.4 2880.6 2958.5 2955.9 2892.6 2800.1 2696.9
2590.8 2493.6 2412.5 2356.6 2370.6 2525.9 2878.7 3403.4 4043.1 4722.4
5412.2 6108.1 6861 7780.4 9208.8 10698.4 10457.8 9484.2 8667.6 7861.3
6749.8 5388.8 4026.3 2672.1 1419.3 529.8 0
2052 2254.4 2505.2 2746.2 2911 2980.6 2956.6 2860.7 2729.7 2593.4
2465 2354.3 2267.3 2220.2 2275.7 2519.8 2986.6 3638.7 4420 5266.2
6113 6945.2 7792.7 8721.2 10099.1 11514 11494.3 10564.1 9633.3 8616.8
7337.7 5835.6 4363.8 2904.4 1610.2 625.2 0
2052 2261.5 2521 2771.9 2941.2 3002.6 2957.4 2828.8 2659.3 2489.9
2339.3 2214.9 2122.1 2083.7 2181 2513.6 3094.4 3874 4797 5809.8
6813.8 7782.3 8724.3 9661.9 10989.4 12329.6 12530.8 11643.9 10599 9372.4
7925.5 6282.5 4701.1 3136.7 1801 720.7 0
2052 2265 2530.5 2785.8 2954.8 3010 2949.6 2799.6 2608 2425.8
2271.9 2148.6 2060.6 2035.4 2169.8 2565.1 3219.6 4101.7 5171.2 6357.6
7536.9 8677 9790.9 10870 12282.8 13560.2 13724 12842.3 11630.3 10144.8
8469.2 6668.1 4903.6 3221.2 1849 724.8 0
2052 2268.6 2540.1 2799.7 2968.2 3017.4 2941.7 2770.3 2556.8 2361.7
2204.6 2082.4 1999.1 1987.1 2158.5 2616.6 3344.8 4329.4 5545.5 6905.4
8260 9571.6 10857.5 12078 13576.2 14790.7 14917.2 14040.7 12661.5 10917.1
9012.9 7053.8 5106.1 3305.6 1896.9 728.8 0
2052 2267 2547.3 2806.4 2973.3 3018.2 2932.4 2749.7 2525.3 2326.9
2171.7 2051.3 1970.1 1966.2 2156.8 2643.4 3407.2 4463.1 5772.6 7227
8697.2 10095.6 11480.7 12850.8 14411.5 15562.8 15574.6 14555.6 12947.7 10946.1
8867.2 6803.4 4703.3 2989.1 1643.4 611.8 0
2052 2268.6 2540.1 2799.7 2968.2 3017.4 2941.7 2770.3 2556.8 2361.7
2204.6 2082.4 1999.1 1987.1 2158.5 2616.6 3344.8 4329.4 5545.5 6905.4
8260 9571.6 10857.5 12078 13576.2 14790.7 14917.2 14040.7 12661.5 10917.1
9012.9 7053.8 5106.1 3305.6 1896.9 728.8 0
2052 2265 2530.5 2785.8 2954.8 3010 2949.6 2799.6 2608 2425.8
2271.9 2148.6 2060.6 2035.4 2169.8 2565.1 3219.6 4101.7 5171.2 6357.6
7536.9 8677 9790.9 10870 12282.8 13560.2 13724 12842.3 11630.3 10144.8
8469.2 6668.1 4903.6 3221.2 1849 724.8 0
2052 2261.5 2521 2771.9 2941.2 3002.6 2957.4 2828.8 2659.3 2489.9
2339.3 2214.9 2122.1 2083.7 2181 2513.6 3094.4 3874 4797 5809.8
6813.8 7782.3 8724.3 9661.9 10989.4 12329.6 12530.8 11643.9 10599 9372.4
7925.5 6282.5 4701.1 3136.7 1801 720.7 0
2052 2254.4 2505.2 2746.2 2911 2980.6 2956.6 2860.7 2729.7 2593.4
2465 2354.3 2267.3 2220.2 2275.7 2519.8 2986.6 3638.7 4420 5266.2
6113 6945.2 7792.7 8721.2 10099.1 11514 11494.3 10564.1 9633.3 8616.8
7337.7 5835.6 4363.8 2904.4 1610.2 625.2 0
2052 2247.3 2489.5 2720.4 2880.6 2958.5 2955.9 2892.6 2800.1 2696.9
2590.8 2493.6 2412.5 2356.6 2370.6 2525.9 2878.7 3403.4 4043.1 4722.4
5412.2 6108.1 6861 7780.4 9208.8 10698.4 10457.8 9484.2 8667.6 7861.3
6749.8 5388.8 4026.3 2672.1 1419.3 529.8 0
2052 2235.4 2460.4 2677.7 2830.4 2913.3 2927.3 2892.1 2837.5 2774.4
2708.4 2649.4 2604.3 2573.6 2596.6 2731.4 3031.5 3491.5 4082 4730.2
5410.8 6146.5 7010.6 8080.3 9581.3 10740.5 10297.1 9408.8 8633.8 7837.1
6660.2 5260.4 3866.8 2493.9 1267.8 445.2 0
2052 2223.5 2431.4 2634.9 2780.3 2868 2898.9 2891.6 2874.9 2851.9
2826.1 2805.2 2796.2 2790.6 2822.8 2937 3184.4 3579.5 4120.8 4738.1
5409.5 6184.9 7160.1 8380.2 9953.7 10782.4 10136.2 9333.4 8600.1 7812.9
6570.5 5132.1 3707.2 2315.7 1116.2 360.6 0
2052 2215.1 2402.1 2587.4 2724 2807.1 2846.4 2856.1 2862.5 2868.1
2877.3 2896.8 2932.5 2977.4 3051.4 3205.9 3476.9 3869.7 4381.6 4991.8
5722.7 6564.2 7534.9 8584.4 9636.6 9916.2 9323.2 8560.1 7759 6847.6
5571.5 4199.5 2922.8 1779.3 831.5 265 0
2052 2206.8 2372.9 2539.9 2667.8 2746.2 2793.8 2820.6 2850.1 2884.4
2928.4 2988.3 3069 3164.3 3280 3474.9 3769.4 4160 4642.3 5245.5
6036 6943.6 7909.7 8788.5 9319.6 9049.9 8510.1 7786.9 6918 5882.5
4572.6 3267 2138.3 1243 546.9 169.3 0
2052 2189.8 2335.5 2478.1 2589.8 2660.4 2704.4 2729.9 2755.9 2788.1
2834.1 2898.4 2982.1 3078.2 3197.7 3369.9 3616.3 3939 4344.2 4826
5403.7 6010.4 6548.4 6929.7 7025 6623.8 6056.1 5380.6 4643.5 3844.4
2928.4 2049.6 1320.5 764.3 343.8 112.6 0
2052 2172.9 2298.1 2416.5 2511.7 2574.7 2615.1 2639.3 2661.7 2691.8
2739.9 2808.4 2895.2 2992.2 3115.2 3264.8 3463.3 3718.1 4046.2 4406.5
4771.2 5077.3 5187.2 5070.9 4730.2 4197.6 3602.1 2974.3 2369 1806.4
1284.1 832.2 502.8 285.7 140.8 55.9 0
2052 2154.9 2260.8 2359.5 2436.4 2489.4 2522.5 2538.3 2550.6 2567.3
2597.6 2644.8 2706 2769.9 2842.6 2924.1 3027.6 3162.9 3341.1 3530.8
3706.9 3821.2 3796 3618.7 3288.7 2842.5 2387.2 1941.2 1528.4 1168.5
848.1 574.7 370.2 227.7 121.7 50.5 0
2052 2136.9 2223.5 2302.4 2361.1 2404 2429.8 2437.3 2439.6 2442.8
2455.2 2481.2 2516.8 2547.5 2570 2583.4 2591.8 2607.8 2635.9 2655.2
2642.6 2565.1 2404.8 2166.6 1847.2 1487.3 1172.3 908.1 687.8 530.6
412 317.2 237.8 169.9 102.8 45 0
2052 2118.8 2186 2246.9 2293.7 2324.5 2338.3 2330.9 2310.8 2286.1
2261.7 2245.4 2237.7 2228.3 2210.5 2180 2138 2094.7 2054.5 2021.3
1985 1923.8 1822.4 1679.4 1493.8 1271.5 1071.6 879.5 696 555.2
434.3 332.4 244.1 171 102.2 44.5 0
2052 2100.7 2148.5 2191.4 2226.2 2245 2246.7 2224.6 2182 2129.4
2068.2 2009.5 1958.5 1908.9 1851.1 1776.6 1684.3 1581.8 1473.1 1387.3
1327.4 1282.7 1240 1192.2 1140.4 1055.8 970.9 850.8 704.1 579.9
456.7 347.7 250.4 172.3 101.6 43.9 0
2052 2083.4 2113.5 2142.5 2168.4 2179.5 2170.9 2133.5 2069 1993.4
1908.9 1831.6 1767.1 1711.4 1656.7 1592.3 1515.4 1430.6 1340.5 1269.3
1221.9 1190.8 1168.2 1141.4 1100.4 1029.2 958.4 857.8 736.6 625.9
508.2 397.7 292.8 203.5 124.4 53.2 0
2052 2066.1 2078.4 2093.6 2110.5 2114.1 2095.2 2042.4 1956.1 1857.4
1749.7 1653.8 1575.6 1513.8 1462.3 1407.9 1346.5 1279.4 1207.9 1151.2
1116.4 1098.9 1096.3 1090.6 1060.5 1002.8 945.9 864.8 768.9 671.8
559.7 447.7 335.1 234.7 147.2 62.6 0
2052 2049.3 2045.3 2048.5 2054.8 2055.6 2030.4 1966.2 1867.4 1756.4
1646.1 1559.5 1496.5 1450.1 1409.1 1361.5 1304.4 1240.6 1168.5 1100.4
1049.6 1022.1 1024.8 1027.6 1018.9 997.7 946.5 863 768.9 679.6
595.3 506.3 405.1 294.5 191.7 81.1 0
2052 2030.6 2012.7 2006.2 2009.4 2013.3 1996.5 1945.3 1861.9 1767.1
1675.3 1594.9 1524.3 1462.4 1404 1342.7 1275.6 1204.4 1133.5 1070.3
1014.6 973.1 951.1 937.8 925.4 910.9 880.3 825.9 756.7 679.7
592.3 504.7 404.9 297.8 196.1 86.6 0
2052 2015.5 1984.2 1968.3 1969.4 1980.5 1980.9 1951.1 1888.6 1806.8
1720.9 1639 1559.3 1483.1 1409.7 1336.4 1261.4 1185.5 1115.1 1054.8
1000.9 959.6 929.6 906.6 885 860.3 826.6 781.1 724.9 657.9
575.5 491.3 393.6 292.3 190.2 84.3 0
2052 2000.5 1955.6 1930.4 1929.4 1947.9 1965.3 1956.8 1915.4 1846.4
1766.6 1683.1 1594.4 1503.8 1415.4 1330.1 1247.1 1166.6 1096.7 1039.4
987.3 946.1 908.3 875.5 844.5 809.9 772.9 736.4 693.1 636.1
558.7 477.8 382.3 286.8 184.3 81.9 0
2052 1986.8 1931.6 1898.9 1897.9 1927 1968.1 1991.1 1975 1914.4
1827.8 1733.4 1636.1 1537.1 1440.8 1348.4 1260.3 1177.3 1105.7 1047.9
1000.5 966 936.6 905.9 871.2 826.8 779.4 734.4 686 625.7
548.8 467.7 373.9 280.8 177.6 80.6 0
2052 1973.3 1907.8 1867.4 1866.4 1906.2 1970.9 2025.4 2034.7 1982.6
1889 1783.7 1677.9 1570.5 1466.2 1366.6 1273.4 1188.1 1114.8 1056.3
1013.8 985.9 964.8 936.3 897.8 843.7 785.9 732.3 678.9 615.4
538.8 457.7 365.4 274.8 170.9 79.4 0
2052 1961.4 1886.7 1840.9 1837.8 1883.7 1965.1 2043.7 2072.9 2032.3
1937.9 1822.9 1710.4 1601.7 1497.1 1397.4 1303.2 1216.3 1141.6 1082.6
1038.5 1008.5 989.2 964.9 930.7 882.1 827 770.3 712.3 641.7
558.3 473.6 378.6 273.7 165.2 79.1 0
2052 1949.5 1865.6 1814.2 1809.1 1861.3 1959.3 2061.9 2111.1 2082
1986.8 1862.1 1743 1633 1528 1428.2 1333 1244.5 1168.4 1108.7
1063.2 1031.1 1013.6 993.6 963.7 920.5 868.1 808.3 745.7 667.9
577.8 489.4 391.7 272.6 159.5 78.9 0
2052 1937.5 1846.4 1790.8 1782.7 1834 1935.6 2042.7 2102.3 2087.3
2005.1 1882.4 1759.5 1651.3 1550.1 1455.5 1364.3 1278.4 1203.5 1143.3
1094.2 1060 1038.9 1018.6 989.1 947.7 894.1 832.9 767 687.1
595.2 504.3 404.3 268.2 147.2 69.6 0
2052 1925.7 1827.2 1767.4 1756.4 1806.8 1911.9 2023.7 2093.4 2092.6
2023.3 1902.8 1776 1669.7 1572.1 1482.7 1395.7 1312.3 1238.6 1178
1125.2 1089 1064.2 1043.7 1014.6 974.8 920.1 857.5 788.2 706.3
612.6 519.3 416.9 263.8 135 60.2 0
2052 1916.4 1812.5 1749.8 1735.4 1780 1873.8 1973.2 2035.7 2037.5
1978.1 1870.6 1751.6 1647.2 1556 1475.3 1397.5 1321.3 1251.6 1193
1144.4 1111.8 1088.3 1068.1 1039 997.2 939.8 874.5 803.6 721.4
626.3 533.7 427.9 287.1 156.9 69.4 0
2052 1907.2 1797.7 1732.3 1714.4 1753.2 1835.7 1922.7 1978 1982.4
1933 1838.5 1727 1624.6 1540.1 1467.9 1399.3 1330.4 1264.6 1207.9
1163.7 1134.5 1112.5 1092.3 1063.4 1019.6 959.5 891.5 818.9 736.4
640 548.1 438.8 310.4 178.7 78.6 0
2052 1899.7 1787.4 1720.1 1700.7 1735.5 1808.7 1883.1 1929.4 1932.3
1888.4 1803.9 1702.3 1604.9 1521.8 1451.2 1385 1318.3 1253.7 1200.4
1163.2 1138.6 1118.1 1098.1 1069.7 1025.6 965.7 897.6 824.8 743.3
647.3 554.8 447.7 325.7 197.6 86.2 0
2052 1892.2 1777.1 1707.8 1686.8 1717.8 1781.8 1843.4 1880.8 1882.1
1844 1769.4 1677.4 1585.1 1503.6 1434.3 1370.8 1306.3 1243 1192.8
1162.9 1142.7 1123.8 1103.8 1076 1031.7 971.8 903.6 830.6 750.3
654.5 561.6 456.7 341 216.5 93.9 0
2052 1886.4 1769.7 1699.4 1678.9 1708.9 1769.4 1825.1 1857.4 1857.5
1822.6 1755 1670.1 1580.3 1496.3 1421 1351.4 1282.3 1215.5 1168.4
1143.3 1126.8 1110 1089.8 1062.3 1019.3 960 892.6 821.7 742.9
650.9 556.6 454.5 340 215 92 0
2052 1880.5 1762.4 1691 1670.9 1700.1 1757.1 1806.8 1833.9 1832.7
1801.2 1740.6 1662.7 1575.5 1489 1407.8 1332.2 1258.3 1188.1 1144
1123.8 1110.9 1096.1 1075.8 1048.7 1007 948.1 881.8 812.8 735.5
647.3 551.4 452.4 339 213.4 89.9 0
2052 1875.2 1756.8 1686 1666.7 1696.4 1752.4 1800.8 1826.4 1824.5
1793.4 1737.1 1662.7 1576.1 1487.5 1400.8 1319.1 1239.3 1165.8 1123.3
1104.8 1093.8 1081.1 1061 1033.4 990.9 932.5 867.3 798.9 722.2
636.2 540.2 437.3 326.3 203.5 84.9 0
2052 1869.8 1751.2 1681 1662.4 1692.8 1747.7 1794.7 1819 1816.2
1785.7 1733.5 1662.7 1576.8 1485.9 1393.8 1306.2 1220.4 1143.5 1102.8
1085.7 1076.8 1066.2 1046.1 1018.1 974.8 917 852.8 785.1 709.1
625.1 529 422.2 313.6 193.6 79.7 0
2052 1863.1 1745.7 1677.2 1660.7 1692.2 1747.3 1793.8 1816.6 1812.7
1781.2 1732.3 1663.8 1578 1485.1 1389.8 1298.5 1207.9 1129.2 1089
1072.5 1064.6 1055.2 1034.7 1006.3 960.7 904.8 841.8 772.5 696.9
613.4 519.7 404.7 302.4 183.5 74.8 0
2052 1869.8 1751.2 1681 1662.4 1692.8 1747.7 1794.7 1819 1816.2
1785.7 1733.5 1662.7 1576.8 1485.9 1393.8 1306.2 1220.4 1143.5 1102.8
1085.7 1076.8 1066.2 1046.1 1018.1 974.8 917 852.8 785.1 709.1
625.1 529 422.2 313.6 193.6 79.7 0
2052 1875.2 1756.8 1686 1666.7 1696.4 1752.4 1800.8 1826.4 1824.5
1793.4 1737.1 1662.7 1576.1 1487.5 1400.8 1319.1 1239.3 1165.8 1123.3
1104.8 1093.8 1081.1 1061 1033.4 990.9 932.5 867.3 798.9 722.2
636.2 540.2 437.3 326.3 203.5 84.9 0
2052 1880.5 1762.4 1691 1670.9 1700.1 1757.1 1806.8 1833.9 1832.7
1801.2 1740.6 1662.7 1575.5 1489 1407.8 1332.2 1258.3 1188.1 1144
1123.8 1110.9 1096.1 1075.8 1048.7 1007 948.1 881.8 812.8 735.5
647.3 551.4 452.4 339 213.4 89.9 0
2052 1886.4 1769.7 1699.4 1678.9 1708.9 1769.4 1825.1 1857.4 1857.5
1822.6 1755 1670.1 1580.3 1496.3 1421 1351.4 1282.3 1215.5 1168.4
1143.3 1126.8 1110 1089.8 1062.3 1019.3 960 892.6 821.7 742.9
650.9 556.6 454.5 340 215 92 0
2052 1892.2 1777.1 1707.8 1686.8 1717.8 1781.8 1843.4 1880.8 1882.1
1844 1769.4 1677.4 1585.1 1503.6 1434.3 1370.8 1306.3 1243 1192.8
1162.9 1142.7 1123.8 1103.8 1076 1031.7 971.8 903.6 830.6 750.3
654.5 561.6 456.7 341 216.5 93.9 0
2052 1899.7 1787.4 1720.1 1700.7 1735.5 1808.7 1883.1 1929.4 1932.3
1888.4 1803.9 1702.3 1604.9 1521.8 1451.2 1385 1318.3 1253.7 1200.4
1163.2 1138.6 1118.1 1098.1 1069.7 1025.6 965.7 897.6 824.8 743.3
647.3 554.8 447.7 325.7 197.6 86.2 0
2052 1907.2 1797.7 1732.3 1714.4 1753.2 1835.7 1922.7 1978 1982.4
1933 1838.5 1727 1624.6 1540.1 1467.9 1399.3 1330.4 1264.6 1207.9
1163.7 1134.5 1112.5 1092.3 1063.4 1019.6 959.5 891.5 818.9 736.4
640 548.1 438.8 310.4 178.7 78.6 0
2052 1916.4 1812.5 1749.8 1735.4 1780 1873.8 1973.2 2035.7 2037.5
1978.1 1870.6 1751.6 1647.2 1556 1475.3 1397.5 1321.3 1251.6 1193
1144.4 1111.8 1088.3 1068.1 1039 997.2 939.8 874.5 803.6 721.4
626.3 533.7 427.9 287.1 156.9 69.4 0
2052 1925.7 1827.2 1767.4 1756.4 1806.8 1911.9 2023.7 2093.4 2092.6
2023.3 1902.8 1776 1669.7 1572.1 1482.7 1395.7 1312.3 1238.6 1178
1125.2 1089 1064.2 1043.7 1014.6 974.8 920.1 857.5 788.2 706.3
612.6 519.3 416.9 263.8 135 60.2 0
2052 1937.5 1846.4 1790.8 1782.7 1834 1935.6 2042.7 2102.3 2087.3
2005.1 1882.4 1759.5 1651.3 1550.1 1455.5 1364.3 1278.4 1203.5 1143.3
1094.2 1060 1038.9 1018.6 989.1 947.7 894.1 832.9 767 687.1
595.2 504.3 404.3 268.2 147.2 69.6 0
2052 1949.5 1865.6 1814.2 1809.1 1861.3 1959.3 2061.9 2111.1 2082
1986.8 1862.1 1743 1633 1528 1428.2 1333 1244.5 1168.4 1108.7
1063.2 1031.1 1013.6 993.6 963.7 920.5 868.1 808.3 745.7 667.9
577.8 489.4 391.7 272.6 159.5 78.9 0
2052 1961.4 1886.7 1840.9 1837.8 1883.7 1965.1 2043.7 2072.9 2032.3
1937.9 1822.9 1710.4 1601.7 1497.1 1397.4 1303.2 1216.3 1141.6 1082.6
1038.5 1008.5 989.2 964.9 930.7 882.1 827 770.3 712.3 641.7
558.3 473.6 378.6 273.7 165.2 79.1 0
2052 1973.3 1907.8 1867.4 1866.4 1906.2 1970.9 2025.4 2034.7 1982.6
1889 1783.7 1677.9 1570.5 1466.2 1366.6 1273.4 1188.1 1114.8 1056.3
1013.8 985.9 964.8 936.3 897.8 843.7 785.9 732.3 678.9 615.4
538.8 457.7 365.4 274.8 170.9 79.4 0
2052 1986.8 1931.6 1898.9 1897.9 1927 1968.1 1991.1 1975 1914.4
1827.8 1733.4 1636.1 1537.1 1440.8 1348.4 1260.3 1177.3 1105.7 1047.9
1000.5 966 936.6 905.9 871.2 826.8 779.4 734.4 686 625.7
548.8 467.7 373.9 280.8 177.6 80.6 0
2052 2000.5 1955.6 1930.4 1929.4 1947.9 1965.3 1956.8 1915.4 1846.4
1766.6 1683.1 1594.4 1503.8 1415.4 1330.1 1247.1 1166.6 1096.7 1039.4
987.3 946.1 908.3 875.5 844.5 809.9 772.9 736.4 693.1 636.1
558.7 477.8 382.3 286.8 184.3 81.9 0
2052 2015.5 1984.2 1968.3 1969.4 1980.5 1980.9 1951.1 1888.6 1806.8
1720.9 1639 1559.3 1483.1 1409.7 1336.4 1261.4 1185.5 1115.1 1054.8
1000.9 959.6 929.6 906.6 885 860.3 826.6 781.1 724.9 657.9
575.5 491.3 393.6 292.3 190.2 84.3 0
2052 2030.6 2012.7 2006.2 2009.4 2013.3 1996.5 1945.3 1861.9 1767.1
1675.3 1594.9 1524.3 1462.4 1404 1342.7 1275.6 1204.4 1133.5 1070.3
1014.6 973.1 951.1 937.8 925.4 910.9 880.3 825.9 756.7 679.7
592.3 504.7 404.9 297.8 196.1 86.6 0
2052 2049.3 2045.3 2048.5 2054.8 2055.6 2030.4 1966.2 1867.4 1756.4
1646.1 1559.5 1496.5 1450.1 1409.1 1361.5 1304.4 1240.6 1168.5 1100.4
1049.6 1022.1 1024.8 1027.6 1018.9 997.7 946.5 863 768.9 679.6
595.3 506.3 405.1 294.5 191.7 81.1 0
2052 2066.1 2078.4 2093.6 2110.5 2114.1 2095.2 2042.4 1956.1 1857.4
1749.7 1653.8 1575.6 1513.8 1462.3 1407.9 1346.5 1279.4 1207.9 1151.2
1116.4 1098.9 1096.3 1090.6 1060.5 1002.8 945.9 864.8 768.9 671.8
559.7 447.7 335.1 234.7 147.2 62.6 0
2052 2083.4 2113.5 2142.5 2168.4 2179.5 2170.9 2133.5 2069 1993.4
1908.9 1831.6 1767.1 1711.4 1656.7 1592.3 1515.4 1430.6 1340.5 1269.3
1221.9 1190.8 1168.2 1141.4 1100.4 1029.2 958.4 857.8 736.6 625.9
508.2 397.7 292.8 203.5 124.4 53.2 0
2052 2100.7 2148.5 2191.4 2226.2 2245 2246.7 2224.6 2182 2129.4
2068.2 2009.5 1958.5 1908.9 1851.1 1776.6 1684.3 1581.8 1473.1 1387.3
1327.4 1282.7 1240 1192.2 1140.4 1055.8 970.9 850.8 704.1 579.9
456.7 347.7 250.4 172.3 101.6 43.9 0
2052 2118.8 2186 2246.9 2293.7 2324.5 2338.3 2330.9 2310.8 2286.1
2261.7 2245.4 2237.7 2228.3 2210.5 2180 2138 2094.7 2054.5 2021.3
1985 1923.8 1822.4 1679.4 1493.8 1271.5 1071.6 879.5 696 555.2
434.3 332.4 244.1 171 102.2 44.5 0
2052 2136.9 2223.5 2302.4 2361.1 2404 2429.8 2437.3 2439.6 2442.8
2455.2 2481.2 2516.8 2547.5 2570 2583.4 2591.8 2607.8 2635.9 2655.2
2642.6 2565.1 2404.8 2166.6 1847.2 1487.3 1172.3 908.1 687.8 530.6
412 317.2 237.8 169.9 102.8 45 0
2052 2154.9 2260.8 2359.5 2436.4 2489.4 2522.5 2538.3 2550.6 2567.3
2597.6 2644.8 2706 2769.9 2842.6 2924.1 3027.6 3162.9 3341.1 3530.8
3706.9 3821.2 3796 3618.7 3288.7 2842.5 2387.2 1941.2 1528.4 1168.5
848.1 574.7 370.2 227.7 121.7 50.5 0
2052 2172.9 2298.1 2416.5 2511.7 2574.7 2615.1 2639.3 2661.7 2691.8
2739.9 2808.4 2895.2 2992.2 3115.2 3264.8 3463.3 3718.1 4046.2 4406.5
4771.2 5077.3 5187.2 5070.9 4730.2 4197.6 3602.1 2974.3 2369 1806.4
1284.1 832.2 502.8 285.7 140.8 55.9 0
2052 2189.8 2335.5 2478.1 2589.8 2660.4 2704.4 2729.9 2755.9 2788.1
2834.1 2898.4 2982.1 3078.2 3197.7 3369.9 3616.3 3939 4344.2 4826
5403.7 6010.4 6548.4 6929.7 7025 6623.8 6056.1 5380.6 4643.5 3844.4
2928.4 2049.6 1320.5 764.3 343.8 112.6 0
2052 2206.8 2372.9 2539.9 2667.8 2746.2 2793.8 2820.6 2850.1 2884.4
2928.4 2988.3 3069 3164.3 3280 3474.9 3769.4 4160 4642.3 5245.5
6036 6943.6 7909.7 8788.5 9319.6 9049.9 8510.1 7786.9 6918 5882.5
4572.6 3267 2138.3 1243 546.9 169.3 0
